Technical data

ASB151.27

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor effet hall
    Length of cable 1424 mm
    Weight 90 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MERCEDES 2115401217 | 2115401917 | 2115402417 | 2115403017
    MERCEDES (TECHNIQUE) A2115401217
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    MERCEDES Classe E Classe E (211) 03/2002 => 03/2006 rear Left / Right
    MERCEDES Classe E Classe E FL (211) 01/2006 => 12/2013 rear Left / Right
    MERCEDES Classe CLS Classe CLS (219) 07/2004 => 12/2012 rear Left / Right
    MERCEDES Classe CLS Classe CLS FL (219) 02/2008 => 12/2015 rear Left / Right
    MERCEDES Classe CLS CLS (C219) 01/2005 => 12/2010 rear Left / Right
    MERCEDES Classe X CLASSE E T-Model (S211) 11/2007 => 07/2009 rear Left / Right
    MERCEDES Classe X CLASSE E Camion plate-forme/Châssis (VF211) 10/2003 => 07/2006 rear Left / Right
    MERCEDES Classe X CLASSE E Camion plate-forme/Châssis (VF211) 04/2006 => 07/2009 rear Left / Right
    MERCEDES Classe X CLASSE E Camion plate-forme/Châssis (VF211) 03/2003 => 07/2009 rear Left / Right
    MERCEDES Classe X CLASSE E Camion plate-forme/Châssis (VF211) 10/2003 => 07/2005 rear Left / Right
    MERCEDES Classe X CLASSE E Camion plate-forme/Châssis (VF211) 08/2005 => 07/2009 rear Left / Right

Last product search