Technical data

ASB151.28

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor oui
    Length of cable 608 mm
    Weight 60 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MERCEDES 2035400417
    MERCEDES (TECHNIQUE) A2035400417
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    MERCEDES Classe SLK Classe SLK (171) 01/2004 => 12/2007 FRONT Left / Right
    MERCEDES Classe SLK Classe SLK FL (171) 01/2008 => 12/2015 FRONT Left / Right
    MERCEDES Classe C Classe C (203) 04/2000 => 12/2003 FRONT Left / Right
    MERCEDES Classe C Classe C (203) FL 01/2004 => 02/2008 FRONT Left / Right
    MERCEDES Classe CLK Classe CLK (209) 03/2002 => 12/2013 FRONT Left / Right
    MERCEDES Classe CLK CLK Décapotable (A209) 07/2003 => 03/2010 FRONT Left / Right
    MERCEDES Classe CLC Classe CLC (203) 03/2008 => 03/2011 FRONT Left / Right
    MERCEDES Classe X CLASSE C Coupé (CL203) 05/2002 => 05/2008 FRONT
    MERCEDES Classe X CLASSE C T-Model (S203) 03/2001 => 08/2007 FRONT Left / Right
    MERCEDES Classe X CLASSE C (W203) 12/2000 => 02/2007 FRONT Left / Right

Last product search