Technical data

ASB152.01

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Weight 18 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 3M5T2B372DA | 1356184
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Focus Focus C-MAX 06/2003 => 02/2007 FRONT Left / Right
    FORD Focus Focus II 09/2004 => 12/2007 FRONT Left / Right
    FORD Focus Focus II Coupé Cabriolet 07/2006 => 04/2008 FRONT Left / Right
    FORD Focus Focus II FL 12/2007 => 09/2011 FRONT Left / Right
    FORD Focus Focus II Coupé Cabriolet FL 04/2008 => 05/2012 FRONT Left / Right
    FORD Focus FOCUS II (DA_, HCP) 10/2008 => 03/2010 FRONT Left / Right
    FORD Focus FOCUS C-MAX 09/2005 => 03/2007 FRONT Left / Right
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010 FRONT Left / Right
    FORD Mondeo Mondeo IV FL (CA2) 09/2010 => 12/2014 FRONT Left / Right
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010 FRONT Left / Right

Last product search