Technical data

ASB152.05

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Weight 18 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1S7T2B372AB | 1S7T2B372AC | 1S7T2B372AD | 1115018 | 1146400 | 1386268
    JAGUAR C2S2340 | C2S17482 | C2S43216
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Mondeo Mondeo III 2000 (GE) 10/2000 => 05/2003 rear
    FRONT
    FORD Mondeo Mondeo II 2000 FL (GE) 06/2003 => 04/2005 rear
    FRONT
    Left / Right
    FORD Mondeo Mondeo III FL (GE) 06/2003 => 06/2007 rear
    FRONT
    Left / Right
    FORD Mondeo MONDEO III A trois volumes (B4Y) 10/2000 => 03/2007 rear
    FRONT
    Left / Right
    JAGUAR X-Type X-Type 02/2001 => 02/2008 rear
    FRONT
    Left / Right
    JAGUAR X-Type X-Type FL 03/2008 => 12/2009 rear
    FRONT
    Left / Right

Last product search