Technical data

ASB152.09

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Length of cable 595 mm
    Weight 56 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 2T142B372AA | 2T142B372AB | 4370937 | 4376243
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Connect Tourneo Connect TC7 05/2002 => 06/2006 FRONT Left / Right
    FORD Connect Transit Connect TC7 05/2002 => 06/2006 FRONT Left / Right
    FORD Connect Transit Connect TC7 FL 06/2006 => 10/2013 FRONT Left / Right
    FORD Connect Tourneo Connect TC7 FL 06/2006 => 06/2011 FRONT Left / Right

Last product search