Technical data

ASB152.10

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Length of cable 765 mm
    Weight 60 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 2N112B372AA | 2N112B372AB | 2S612B372AD | 1151951 | 1207357 | 1698686
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005 FRONT Left / Right
    FORD Fiesta Fiesta V FL 10/2005 => 11/2008 FRONT Left / Right
    FORD Fusion Fusion 06/2002 => 09/2005 FRONT
    rear
    Left / Right
    FORD Fusion Fusion FL 10/2005 => 06/2012 FRONT Left / Right

Last product search