Technical data

ASB152.12

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Weight 18 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 3M5T2B372AB | 1223620 | 1690865 | 1847581 | BV6T2C204FA | BV6T2C204FB
    MAZDA BP4K-43-701A
    VOLVO 9475557 | 30748149
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Focus Focus C-MAX 06/2003 => 02/2007 FRONT Left / Right
    FORD Focus Focus II 09/2004 => 12/2007 FRONT Left / Right
    FORD Focus Focus II Coupé Cabriolet 07/2006 => 04/2008 FRONT Left / Right
    FORD Focus Focus II FL 12/2007 => 09/2011 FRONT Left / Right
    FORD Focus Focus III 03/2011 => 07/2015 FRONT Left / Right
    FORD Focus Focus II Coupé Cabriolet FL 04/2008 => 05/2012 FRONT Left / Right
    FORD Focus Focus III FL 09/2014 => 05/2018 FRONT Left / Right
    FORD Focus FOCUS II (DA_, HCP) 10/2008 => 03/2010 FRONT Left / Right
    FORD Focus FOCUS C-MAX 09/2005 => 03/2007 FRONT Left / Right
    FORD Focus FOCUS III Camionnette/Break 02/2012 => FRONT Left / Right
    FORD Focus FOCUS III Camionnette - 3/5 portes 02/2012 => FRONT Left / Right
    FORD Focus FOCUS III Camionnette - 3/5 portes 01/2011 => FRONT Left / Right
    FORD Focus FOCUS III Camionnette/Break 09/2014 => FRONT Left / Right
    FORD Focus FOCUS III Camionnette - 3/5 portes 09/2014 => FRONT Left / Right
    FORD Focus FOCUS III Camionnette - 3/5 portes 11/2011 => 06/2014 FRONT Left / Right
    FORD Focus FOCUS III Camionnette - 3/5 portes 01/2011 => 06/2014 FRONT Left / Right
    FORD Focus FOCUS III Turnier 10/2017 => FRONT Left / Right
    FORD Focus FOCUS III Camionnette/Break 11/2014 => FRONT Left / Right
    FORD Focus FOCUS III Camionnette - 3/5 portes 11/2014 => FRONT Left / Right
    FORD Focus FOCUS III A trois volumes 10/2017 => FRONT Left / Right
    FORD Galaxy Galaxy II (CA1) 04/2006 => 06/2010 FRONT Left / Right
    FORD Galaxy Galaxy II FL (CA1) 03/2010 => 04/2015 FRONT Left / Right
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010 FRONT Left / Right
    FORD Mondeo Mondeo IV FL (CA2) 09/2010 => 12/2014 FRONT Left / Right
    FORD Connect Transit Connect II 10/2013 => FRONT Left / Right
    FORD Connect Tourneo Connect II 12/2013 => FRONT Left / Right
    FORD S-Max S-Max 04/2006 => 06/2010 FRONT Left / Right
    FORD S-Max S-Max FL 03/2010 => 03/2015 FRONT Left / Right
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010 FRONT Left / Right
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015 FRONT Left / Right
    FORD C-Max C-Max II FL (CEU) 04/2015 => FRONT Left / Right
    FORD C-Max C-MAX II (DXA/CB7, DXA/CEU) 01/2013 => FRONT Left / Right
    FORD C-Max C-MAX II Van 12/2010 => FRONT Left / Right
    FORD C-Max C-MAX II Van 03/2015 => FRONT Left / Right
    FORD C-Max C-MAX II Van 02/2011 => FRONT Left / Right
    FORD C-Max C-MAX II Van 10/2012 => FRONT Left / Right
    FORD Kuga Kuga 04/2008 => 11/2012 FRONT Left / Right
    FORD Kuga Kuga II 11/2012 => 09/2016 FRONT Left / Right
    FORD Kuga Kuga II FL 09/2016 => FRONT Left / Right
    FORD Kuga KUGA II (DM2) | ESCAPE 01/2014 => FRONT Left / Right
    FORD Kuga KUGA II (DM2) | ESCAPE 08/2017 => FRONT Left / Right
    FORD Kuga KUGA II (DM2) | ESCAPE 10/2012 => 04/2015 FRONT Left / Right
    FORD GRAND GRAND C-MAX Van 12/2010 => FRONT Left / Right
    FORD GRAND GRAND C-MAX Van 03/2015 => FRONT Left / Right
    FORD GRAND GRAND C-MAX Van 02/2011 => FRONT Left / Right
    FORD GRAND GRAND C-MAX Van 10/2012 => FRONT Left / Right
    MAZDA Mazda 3 Mazda 3 06/2003 => 02/2006 FRONT Left / Right
    MAZDA Mazda 3 Mazda 3 FL 03/2006 => 07/2009 FRONT Left / Right
    MAZDA Mazda 3 Mazda 3 II 12/2008 => 10/2011 FRONT Left / Right
    MAZDA Mazda 3 Mazda 3 II FL 11/2011 => 07/2013 FRONT Left / Right
    MAZDA Mazda 5 Mazda 5 02/2005 => 12/2007 FRONT Left / Right
    MAZDA Mazda 5 Mazda 5 FL 09/2007 => 10/2010 FRONT Left / Right
    MAZDA Mazda 5 Mazda 5 II 06/2010 => 02/2015 FRONT Left / Right
    VOLVO C70 C70 CC 01/2006 => 04/2014 FRONT Left / Right
    VOLVO S40 S40 03/2004 => 06/2012 FRONT Left / Right
    VOLVO S60 S60 II 04/2010 => 12/2014 FRONT Left
    VOLVO S60 S60 II FL 10/2013 => FRONT Left
    VOLVO S80 S80 II 03/2006 => 10/2013 FRONT Left
    Left / Right
    VOLVO S80 S80 II FL 10/2013 => FRONT Left / Right
    Left
    VOLVO V40 V40 II 06/2012 => FRONT Left / Right
    VOLVO V40 V40 3/5 portes (525, 526) 04/2014 => FRONT
    VOLVO V40 V40 3/5 portes (525, 526) 01/2014 => FRONT Left / Right
    VOLVO V70 V70 III 03/2007 => 10/2013 FRONT Left
    Left / Right
    VOLVO V70 V70 III FL 10/2013 => 11/2016 FRONT Left / Right
    Left
    VOLVO XC 70 XC 70 03/2007 => 05/2010 FRONT Left / Right
    Left
    VOLVO XC 70 XC 70 05/2010 => 10/2013 FRONT Left / Right
    Left
    VOLVO XC 70 XC 70 FL 09/2013 => 11/2016 FRONT Left / Right
    Left
    VOLVO V50 V50 03/2004 => 06/2012 FRONT Left / Right
    VOLVO C30 C30 10/2006 => 12/2012 FRONT Left / Right
    VOLVO C30 C30 Electric 12/2010 => 12/2013 FRONT Left / Right
    VOLVO XC 60 XC 60 07/2008 => 10/2013 FRONT Left
    VOLVO XC 60 XC 60 FL 10/2013 => 09/2017 FRONT Left
    VOLVO V60 V60 09/2010 => 10/2013 FRONT Left
    VOLVO V60 V60 FL 10/2013 => 06/2018 FRONT Left
    VOLVO V60 V60 II 02/2018 => FRONT Left
    VOLVO XC70 XC70 II (136) 03/2015 => FRONT Left
    Left / Right
    VOLVO XC60 XC60 (156) 10/2015 => 02/2017 FRONT Left

Last product search