Technical data

ASB152.19

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Passive Sensor Inductif
    Length of cable 1140 mm
    Weight 135 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 4042001 | 4099156 | 4446245 | 4540494
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Transit/Tourneo Transit 2000 01/2000 => 12/2006 FRONT
    rear
    Left / Right
    Left
    FORD Transit/Tourneo TRANSIT TOURNEO (FC_ _) 03/2002 => 03/2006 FRONT Left / Right
    FORD Transit/Tourneo TRANSIT TOURNEO (FC_ _) 06/2000 => 08/2003 FRONT Left / Right
    FORD Transit/Tourneo TRANSIT Camion plate-forme/Châssis (FM_ _, FN_ _) 03/2001 => 03/2006 FRONT

Last product search