Technical data

ASB153.09

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Length of cable 810 mm
    Weight 72 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1238399 | 13260662 | 13381153 | 93191478
    VAUXHALL 93191478
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    OPEL Corsa Corsa D 07/2006 => 12/2010 FRONT Left / Right
    OPEL Corsa Corsa D FL 12/2010 => 09/2014 FRONT Left / Right
    OPEL Corsa Corsa E 09/2014 => 09/2019 FRONT Left / Right
    OPEL Corsa CORSA D (S07) 09/2009 => FRONT Left / Right
    OPEL Adam Adam 01/2013 => 03/2019 FRONT Left / Right
    VAUXHALL Corsa Corsa MKII FL 09/2003 => 10/2006 FRONT Left / Right
    VAUXHALL Corsa Corsa MKIII 07/2006 => 11/2010 FRONT Left / Right
    VAUXHALL Corsa Corsa MKIII FL 12/2010 => 09/2014 FRONT Left / Right
    VAUXHALL Corsa Corsa MKIV 09/2014 => 09/2019 FRONT Left / Right
    VAUXHALL Adam Adam 01/2013 => FRONT Left / Right

Last product search