Technical data

ASB153.10

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Passive Sensor Inductif
    Length of cable 580 mm
    Weight 115 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DAEWOO 96283018
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DAEWOO Nubira Nubira II (J150) 06/1999 => 09/2004 FRONT Right
    DAEWOO Nubira Nubira (J100) 09/1997 => 05/1999 FRONT Right
    DAEWOO Nubira Nubira III (J200) 07/2003 => 07/2005 FRONT Right
    DAEWOO Nubira NUBIRA (J100) | ORION 08/2002 => 07/2003 FRONT Right
    DAEWOO Nubira NUBIRA (J150) | ORION 06/1999 => 07/2002 FRONT Right
    DAEWOO Nubira NUBIRA A trois volumes (J150) 06/1999 => 07/2002 FRONT Right
    DAEWOO Nubira NUBIRA Break (J150) 06/1999 => 07/2002 FRONT Right
    DAEWOO Nubira NUBIRA Break (J150) 06/1999 => 12/2002 FRONT Right

Last product search