Technical data

ASB153.14

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor HALL
    Length of cable 1485 mm
    Weight 100 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 22785575
    OPEL 22785575
    VAUXHALL 22785575
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CHEVROLET Malibu Malibu (V300) 07/2012 => 12/2014 rear Left
    CHEVROLET Malibu MALIBU (V300) 01/2012 => rear Left
    OPEL Insignia Insignia 01/2009 => 07/2013 rear Left
    OPEL Insignia Insignia FL 07/2013 => 06/2017 rear Left
    OPEL Insignia INSIGNIA A Country Tourer (G09) 07/2008 => 03/2017 rear Left
    OPEL Insignia INSIGNIA A Country Tourer (G09) 03/2012 => 03/2017 rear Left
    OPEL Insignia INSIGNIA A Country Tourer (G09) 07/2015 => 03/2017 rear Left
    VAUXHALL Insignia Insignia MK I 01/2009 => 12/2013 rear Left
    VAUXHALL Insignia Insignia MK I FL 12/2013 => 04/2017 rear Left
    VAUXHALL Insignia INSIGNIA Mk I (A) Country Tourer (G09) 07/2013 => 05/2017 rear Left
    VAUXHALL Insignia INSIGNIA Mk I (A) Country Tourer (G09) 07/2015 => 05/2017 rear Left

Last product search