Technical data

ASB154.01

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Passive Sensor Oui
    Length of cable 1125 mm
    Weight 116 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    VOLKSWAGEN 1H0927807D
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    VOLKSWAGEN Golf Golf III 11/1991 => 04/1999 rear Left / Right
    VOLKSWAGEN Golf Golf VIII 07/2019 => rear
    VOLKSWAGEN Passat Passat VIII FL 07/2019 => rear
    VOLKSWAGEN Vento Vento 11/1991 => 12/1997 rear Left / Right
    VOLKSWAGEN Golf Cabriolet Golf II Cabriolet 09/1993 => 02/1998 rear Left / Right
    VOLKSWAGEN Golf Cabriolet Golf III Cabriolet 03/1998 => 06/2002 rear Left / Right

Last product search