Technical data

ASB154.02

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Passive Sensor Oui
    Length of cable 525 mm
    Weight 87 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 95VW2B372AB | 98VW2B372BA | 1048603 | 7384950
    VOLKSWAGEN 7M0927807C
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Galaxy Galaxy I (VX) 05/1995 => 03/2000 FRONT Left / Right
    FORD Galaxy Galaxy I FL (VY) 04/2000 => 04/2006 FRONT Left / Right
    SEAT Alhambra Alhambra 03/1996 => 05/2000 FRONT Left / Right
    VOLKSWAGEN Sharan Sharan II 04/2000 => 05/2003 FRONT Left / Right
    VOLKSWAGEN Sharan Sharan I 09/1995 => 02/2000 FRONT Left / Right
    VOLKSWAGEN Sharan Sharan II FL 06/2003 => 03/2010 FRONT Left / Right

Last product search