Technical data

ASB154.03

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Passive Sensor Oui
    Length of cable 1005 mm
    Weight 147 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 8E0927803B
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A4 A4 Serie 2 12/2000 => 12/2004 FRONT Left / Right
    AUDI A4 A4 Cabriolet 04/2002 => 12/2005 FRONT Left / Right
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008 FRONT Left / Right
    AUDI A4 A4 Cabriolet II 01/2006 => 03/2009 FRONT Left / Right
    AUDI RS4 RS4 Quattro Cabriolet 05/2006 => 10/2008 FRONT Left / Right
    AUDI S4 S4 Série 2 03/2003 => 12/2004 FRONT Left / Right
    AUDI S4 S4 Cabriolet 02/2004 => 12/2005 FRONT Left / Right
    AUDI S4 S4 Série 2 FL 11/2004 => 06/2008 FRONT Left / Right
    AUDI S4 S4 Cabriolet II 01/2006 => 03/2009 FRONT Left / Right
    SEAT Exeo Exeo 12/2008 => 12/2013 FRONT Left / Right

Last product search