Technical data

ASB154.04

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Passive Sensor Oui
    Weight 45 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 1H0927807
    SEAT 1H0927807 | 1J0927803
    SKODA 1H0927807
    VOLKSWAGEN 1H0927807
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A3 A3 Série 1 (AU34) 09/1996 => 08/2000 FRONT Left
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003 FRONT Left
    AUDI S3 S3 Série 1 11/1998 => 06/2003 FRONT Left
    AUDI TT TT série 1 10/1998 => 06/2006 FRONT Left
    SEAT Arosa Arosa 02/1997 => 06/2004 FRONT Left
    SEAT Cordoba Cordoba II 07/1996 => 05/1999 FRONT Left
    SEAT Cordoba Cordoba III 03/1999 => 08/2002 FRONT Left
    SEAT Cordoba Cordoba I 02/1993 => 06/1996 FRONT Left
    SEAT Ibiza Ibiza II 02/1993 => 06/1996 FRONT Left
    SEAT Ibiza Ibiza II FL1 07/1996 => 06/1999 FRONT Left
    SEAT Ibiza Ibiza II FL2 03/1999 => 11/2001 FRONT Left
    SEAT Inca Inca 11/1995 => 06/2003 FRONT Left
    SEAT Leon Leon I 08/1999 => 05/2006 FRONT Left
    SEAT Toledo Toledo série 2 10/1998 => 07/2004 FRONT Left
    SEAT Toledo Toledo série 1 02/1991 => 09/1998 FRONT Left
    SKODA Octavia Octavia I 10/1996 => 07/2000 FRONT Left
    SKODA Octavia Octavia I FL 08/2000 => 12/2010 FRONT Left
    SKODA Octavia Octavia II 05/2004 => 10/2008 FRONT Left
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005 FRONT Left
    VOLKSWAGEN Bora BORA Variant (1J6) 12/1999 => 05/2003 FRONT Left
    VOLKSWAGEN Caddy Caddy II 11/1995 => 01/2004 FRONT Left
    VOLKSWAGEN Derby Derby (MEX) 03/1998 => 08/1999 FRONT Left
    VOLKSWAGEN Golf Golf III 11/1991 => 04/1999 FRONT Left
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006 FRONT Left
    VOLKSWAGEN Jetta Jetta (MEX) 05/2000 => 05/2003 FRONT Left
    VOLKSWAGEN Lupo Lupo 10/1998 => 07/2005 FRONT Left
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005 FRONT Left
    VOLKSWAGEN New Beetle New Beetle I 01/1998 => 05/2001 FRONT Left
    VOLKSWAGEN New Beetle New Beetle I FL2 07/2005 => 09/2010 FRONT Left
    VOLKSWAGEN Passat Passat IV 10/1993 => 05/1997 FRONT Left
    VOLKSWAGEN Polo Polo V 10/1994 => 12/1999 FRONT Left
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001 FRONT Left
    VOLKSWAGEN Vento Vento 11/1991 => 12/1997 FRONT Left
    VOLKSWAGEN Golf Cabriolet Golf II Cabriolet 09/1993 => 02/1998 FRONT Left
    VOLKSWAGEN Golf Cabriolet Golf III Cabriolet 03/1998 => 06/2002 FRONT Left
    VOLKSWAGEN Golf Cabriolet GOLF IV Van (1J1) 04/2001 => 05/2004 FRONT Left
    VOLKSWAGEN Golf Cabriolet GOLF IV Van (1J1) 05/2000 => 09/2002 FRONT Left

Last product search