Technical data

ASB154.05

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Weight 20 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI WHT 003 862
    SEAT 6Q0927808B | WHT 003 862
    SKODA 6Q0927808A | WHT 003 862
    VOLKSWAGEN WHT 003 862
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A2 A2 (AU24) 05/2000 => 08/2005 rear Right
    AUDI A1 A1 05/2010 => 04/2015 rear Right
    AUDI A1 A1 FL 11/2014 => 10/2018 rear Right
    SEAT Cordoba Cordoba IV 09/2002 => 11/2009 rear Right
    SEAT Ibiza Ibiza III 09/2001 => 11/2009 rear Right
    SEAT Ibiza Ibiza IV 03/2008 => 03/2012 rear Right
    SEAT Ibiza Ibiza IV FL 02/2012 => 09/2015 rear Right
    SEAT Ibiza Ibiza IV FL2 05/2015 => 01/2017 rear Right
    SEAT Toledo Tolédo série 4 07/2012 => 06/2015 rear
    FRONT
    Right
    SEAT Toledo Toledo série 4 FL 05/2015 => 04/2019 rear Right
    SEAT Mii Mii phase 1 10/2011 => 09/2015 rear Right
    SKODA Fabia Fabia 08/1999 => 07/2004 rear Right
    SKODA Fabia Fabia FL 08/2004 => 12/2007 rear Right
    SKODA Fabia Fabia II 12/2006 => 03/2010 rear Right
    SKODA Fabia Fabia II FL 03/2010 => 12/2014 rear Right
    SKODA Fabia Fabia III 08/2014 => 07/2018 rear Right
    SKODA Roomster Roomster FL 03/2010 => 05/2015 rear Right
    SKODA Citigo Citigo 10/2011 => 04/2017 rear Right
    SKODA Citigo Citigo FL 04/2017 => rear Right
    SKODA Rapid Rapid 07/2012 => 07/2017 rear Right
    VOLKSWAGEN Polo Polo VII 11/2001 => 06/2005 rear Right
    VOLKSWAGEN Polo Polo VIII 04/2005 => 11/2009 rear Right
    VOLKSWAGEN Polo Polo IX 06/2009 => 05/2015 rear Right
    VOLKSWAGEN Polo Polo IX FL 02/2014 => rear Right
    VOLKSWAGEN UP UP 08/2011 => 07/2016 rear Right

Last product search