Technical data

ASB154.06

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Weight 21 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI WHT 003 857
    MAN 7H0927803 | WHT003857
    PORSCHE 7H0927803
    SEAT WHT 003 857
    SKODA 7H0927803 | WHT 003 857
    VOLKSWAGEN WHT 003 857
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A3 A3 Série 2 05/2003 => 06/2008 FRONT
    FRONT AND REAR
    Left
    AUDI A3 A3 Cabriolet (8P) 04/2008 => 05/2013 FRONT Left
    AUDI A3 A3 Série 2 FL 07/2008 => 12/2014 FRONT
    FRONT AND REAR
    Left
    AUDI A3 A3 Série 3 04/2012 => 12/2016 rear Left
    AUDI A3 A3 Cabriolet (8V) 10/2013 => 07/2016 rear Left
    AUDI TT TT série 2 08/2006 => 06/2014 FRONT
    FRONT AND REAR
    Left
    AUDI TT TTRS 07/2009 => 06/2014 FRONT AND REAR Left
    AUDI Q3 Q3 phase I (8U) 06/2011 => 04/2015 FRONT Left
    AUDI Q3 Q3 phase II (8U) 11/2014 => 10/2018 FRONT Left
    PORSCHE Carrera GT Carrera GT 07/2003 => 08/2006 FRONT
    rear
    Left
    SEAT Alhambra Alhambra III 06/2010 => 05/2015 FRONT
    rear
    Left
    SEAT Alhambra Alhambra III FL 05/2015 => FRONT
    rear
    Left
    SEAT Leon Leon II 07/2005 => 05/2010 FRONT Left
    SEAT Leon Leon II FL 05/2010 => 12/2012 FRONT Left
    SEAT Toledo Toledo série 3 09/2004 => 05/2009 FRONT Left
    SEAT Altea Altea 03/2004 => 03/2009 FRONT Left
    SEAT Altea Altea FL 03/2009 => 05/2013 FRONT
    FRONT AND REAR
    Left
    SEAT Altea Altea 2014 05/2013 => FRONT
    FRONT AND REAR
    Left
    SKODA Octavia Octavia II 05/2004 => 10/2008 FRONT
    FRONT AND REAR
    rear
    Left
    SKODA Octavia Octavia II FL 11/2008 => 06/2013 FRONT
    rear
    FRONT AND REAR
    Left
    SKODA Octavia Octavia III 11/2012 => 02/2017 rear Left
    SKODA Octavia Octavia III FL 02/2017 => rear Left
    SKODA Superb Superb II 03/2008 => 05/2013 FRONT
    rear
    FRONT AND REAR
    Left
    SKODA Superb Superb II FL 05/2013 => 05/2015 FRONT
    rear
    FRONT AND REAR
    Left
    SKODA Superb Superb III 03/2015 => rear Left
    SKODA Yeti Yeti 05/2009 => 11/2013 FRONT
    rear
    FRONT AND REAR
    Left
    SKODA Yeti Yéti FL 11/2013 => FRONT
    rear
    Left
    VOLKSWAGEN Caddy Caddy III 02/2004 => 08/2010 FRONT Left
    VOLKSWAGEN Caddy Caddy III FL 08/2010 => 05/2015 FRONT
    rear
    Left
    VOLKSWAGEN Caddy Caddy IV 05/2015 => FRONT Left
    VOLKSWAGEN Golf Golf V 10/2003 => 06/2009 FRONT
    FRONT AND REAR
    Left
    VOLKSWAGEN Golf Golf V Plus 01/2005 => 01/2009 FRONT Left
    VOLKSWAGEN Golf Golf VI 10/2008 => 12/2015 FRONT
    rear
    Left
    VOLKSWAGEN Golf Golf VI Plus 01/2009 => 12/2013 FRONT Left
    VOLKSWAGEN Golf Golf VII 08/2012 => 03/2017 FRONT
    rear
    Left
    VOLKSWAGEN New Beetle New Beetle II 12/2010 => 07/2016 FRONT Left
    VOLKSWAGEN Passat Passat VI 03/2005 => 11/2010 FRONT
    FRONT AND REAR
    Left
    VOLKSWAGEN Passat Passat VII 08/2010 => 12/2014 FRONT Left
    VOLKSWAGEN Scirocco Scirocco 08/2008 => 05/2014 FRONT Left
    VOLKSWAGEN Scirocco Scirocco FL 05/2014 => 11/2017 FRONT Left
    VOLKSWAGEN Touran Touran I 02/2003 => 11/2006 FRONT Left
    VOLKSWAGEN Touran Touran I FL 11/2006 => 05/2010 FRONT Left
    VOLKSWAGEN Touran Touran I FL2 05/2010 => 05/2015 FRONT Left
    VOLKSWAGEN Eos Eos 05/2006 => 11/2010 FRONT Left
    VOLKSWAGEN Eos Eos 11/2010 => 08/2015 FRONT Left
    VOLKSWAGEN Tiguan Tiguan 11/2007 => 05/2011 FRONT
    rear
    Left
    VOLKSWAGEN Tiguan Tiguan II 05/2011 => 07/2018 FRONT
    FRONT AND REAR
    Left
    VOLKSWAGEN CC CC 11/2011 => 12/2016 FRONT Left

Last product search