Technical data

ASB154.07

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Length of cable 870 mm
    Weight 109 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    SEAT 6K0927807D
    VOLKSWAGEN 6N0927807A
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    SEAT Cordoba Cordoba II 07/1996 => 05/1999 rear Left / Right
    SEAT Cordoba Cordoba III 03/1999 => 08/2002 rear Left / Right
    SEAT Cordoba Cordoba I 02/1993 => 06/1996 rear Left / Right
    SEAT Ibiza Ibiza II 02/1993 => 06/1996 rear Left / Right
    SEAT Ibiza Ibiza II FL1 07/1996 => 06/1999 rear Left / Right
    SEAT Ibiza Ibiza II FL2 03/1999 => 11/2001 rear Left / Right
    VOLKSWAGEN Derby Derby (MEX) 03/1998 => 08/1999 rear Left / Right
    VOLKSWAGEN Polo Polo V 10/1994 => 12/1999 rear Left / Right
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001 rear Left / Right

Last product search