Technical data
ASB154.13
Wheel Speed Sensor

-
Visual(s)
-
Main features
Passive Sensor Oui Length of cable 1035 mm Weight 146 g -
OE equivalents
Brand OE reference AUDI 4B0927803C -
Compatibility
Brand Model Generation Dates Location Position AUDI A6 A6 Série 1 (AU55) 07/1994 => 09/1997 FRONT Left / Right AUDI A6 A6 Série 2 04/1997 => 05/2001 FRONT Left / Right AUDI A6 A6 Série 2 FL 06/2001 => 04/2005 FRONT Left / Right AUDI A6 A6 Série 3 04/2004 => 10/2008 FRONT Left / Right