Technical data

ASB154.15

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Weight 20 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 4E0927804 | 4E0927804A | 4E0927804D | 4E0927804F
    BENTLEY 4E0927804 | 4E0927804A
    VOLKSWAGEN 4E0927804 | 4E0927804A
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A4 A4 Série 3 11/2007 => 03/2012 rear
    FRONT
    Left
    Right
    AUDI A4 A4 Allroad Quattro 04/2009 => 05/2016 rear
    FRONT
    Left
    Right
    AUDI A4 A4 Série 3 FL 11/2011 => 12/2015 FRONT
    rear
    Right
    Left
    AUDI A4 A4 (8K2, B8) 05/2013 => 12/2015 FRONT Right
    AUDI A4 A4 Allroad (8KH, B8) 05/2013 => 05/2016 FRONT Right
    AUDI A6 A6 Série 3 04/2004 => 10/2008 rear
    FRONT AND REAR
    FRONT
    Left
    Right
    AUDI A6 A6 Allroad 2 05/2006 => 10/2008 FRONT
    rear
    FRONT AND REAR
    Right
    Left
    AUDI A6 A6 Allroad 2 FL 10/2008 => 08/2011 rear
    FRONT
    FRONT AND REAR
    Right
    Left
    AUDI A6 A6 Série 3 FL 10/2008 => 08/2011 FRONT AND REAR
    FRONT
    rear
    Right
    Left
    AUDI A6 A6 Série 4 phase 1 11/2010 => 04/2015 FRONT
    rear
    Right
    Left
    AUDI A6 A6 Allroad 3 01/2012 => 09/2018 rear
    FRONT
    Left
    Right
    AUDI A6 A6 série 4 phase 2 09/2014 => 12/2018 rear
    FRONT
    Left
    Right
    AUDI A6 A6 (4G2, 4GC, C7) 09/2014 => FRONT Right
    AUDI A6 A6 Avant (4G5, 4GD, C7) 09/2014 => FRONT Right
    AUDI A6 A6 (4F2, C6) 09/2006 => 10/2008 FRONT Right
    AUDI A8 A8 Série 2 11/2002 => 10/2007 FRONT
    rear
    Right
    Left
    AUDI A8 A8 Série 2 FL 09/2007 => 12/2013 rear
    FRONT
    Left
    Right
    AUDI A8 A8 Série 3 11/2009 => 04/2014 FRONT
    rear
    Right
    Left
    AUDI A8 A8 Série 3 FL 09/2013 => 01/2018 rear
    FRONT
    Left
    Right
    AUDI A8 A8 (4E2, 4E8) 09/2006 => 07/2010 FRONT Right
    AUDI RS4 RS4 Avant Quattro 05/2012 => 08/2015 FRONT
    rear
    Right
    Left
    AUDI S4 S4 Série 3 11/2008 => 11/2011 FRONT
    rear
    Right
    Left
    AUDI S4 S4 Série 3 FL 11/2011 => 12/2015 rear
    FRONT
    Left
    Right
    AUDI S6 S6 Série 3 06/2006 => 09/2008 FRONT
    rear
    Right
    AUDI S6 S6 Série 3 FL 10/2008 => 08/2011 FRONT
    rear
    Right
    AUDI S6 S6 Série 4 04/2012 => 04/2015 rear
    FRONT
    Left
    Right
    AUDI S6 S6 Série 4 phase 2 10/2014 => rear
    FRONT
    Left
    Right
    AUDI S8 S8 Série 2 06/2006 => 10/2007 rear
    FRONT
    Left
    Right
    AUDI S8 S8 Série 2 FL 09/2007 => 07/2010 rear
    FRONT
    Left
    Right
    AUDI S8 S8 Série 3 04/2012 => 11/2013 rear
    FRONT
    Left
    Right
    AUDI S8 S8 Série 3 FL 11/2013 => 01/2018 rear
    FRONT
    Left
    Right
    AUDI RS6 RS6 (4F) 04/2008 => 08/2010 rear
    FRONT
    Right
    AUDI RS6 RS6 (4G) 01/2013 => rear Left / Right
    AUDI A5 A5 06/2007 => 12/2012 FRONT
    rear
    Right
    Left
    AUDI A5 A5 Cabriolet 03/2009 => 03/2012 FRONT
    rear
    Right
    Left
    AUDI A5 A5 FL 08/2011 => 01/2017 FRONT
    rear
    Right
    Left
    AUDI A5 A5 Cabriolet FL 09/2011 => 01/2017 FRONT
    rear
    Right
    Left
    AUDI S5 S5 06/2007 => 12/2012 rear
    FRONT
    Left
    Right
    AUDI S5 S5 Cabriolet 06/2009 => 03/2012 FRONT
    rear
    Right
    Left
    AUDI S5 S5 FL 09/2011 => 01/2017 rear
    FRONT
    Left
    Right
    AUDI S5 S5 Cabriolet FL 09/2011 => 01/2017 rear
    FRONT
    Left
    Right
    AUDI R8 R8 04/2007 => 07/2015 rear
    FRONT
    FRONT AND REAR
    Left
    AUDI R8 R8 II 05/2015 => rear
    FRONT
    Left
    AUDI Q5 Q5 11/2008 => 09/2012 rear
    FRONT
    Left
    Right
    AUDI Q5 Q5 FL 06/2012 => 05/2017 rear
    FRONT
    Left
    Right
    AUDI Q5 Q5 II 05/2016 => FRONT
    rear
    Right
    Left
    AUDI RS5 RS5 Quattro I 03/2010 => 08/2015 FRONT
    rear
    Right
    Left
    AUDI A7 A7 07/2010 => 03/2015 rear
    FRONT
    Left
    Right
    AUDI A7 A7 FL 05/2014 => 05/2018 FRONT
    rear
    Right
    Left
    AUDI A7 A7 Sportback (4GA, 4GF) 09/2014 => 05/2018 FRONT Right
    AUDI S7 S7 04/2012 => 03/2015 rear
    FRONT
    Left
    Right
    AUDI S7 S7 FL 07/2014 => rear
    FRONT
    Left
    Right
    AUDI SQ5 SQ5 12/2012 => 05/2017 rear
    FRONT
    Left
    Right
    AUDI SQ5 SQ5 II 11/2016 => rear
    FRONT
    Left
    Right
    AUDI RS7 RS7 05/2013 => FRONT
    rear
    Right
    Left
    VOLKSWAGEN Phaeton Phaeton Phase I 05/2002 => 05/2007 FRONT
    rear
    Right
    Left
    VOLKSWAGEN Phaeton Phaeton Phase II 03/2007 => 05/2010 rear
    FRONT
    Left
    Right
    VOLKSWAGEN Phaeton Phaeton Phase III 05/2010 => 03/2016 FRONT
    rear
    Right
    Left
    LAMBORGHINI Aventador Aventador 03/2011 => FRONT AND REAR Left
    LAMBORGHINI Huracan Huracan Coupé 05/2014 => FRONT Left
    LAMBORGHINI Gallardo Gallardo 08/2003 => FRONT AND REAR Left
    BENTLEY Continental Continental 12/2003 => 07/2013 FRONT
    rear
    Right
    Left
    BENTLEY Continental Continental 01/2011 => FRONT
    rear
    Right
    Left
    BENTLEY Continental Continental 07/1984 => 11/2003 rear
    FRONT
    Left
    Right
    BENTLEY Continental CONTINENTAL FLYING SPUR (3W_) 03/2005 => 12/2013 FRONT
    rear
    Right
    Left
    BENTLEY Continental CONTINENTAL FLYING SPUR (3W_) 09/2012 => FRONT
    rear
    Right
    Left
    BENTLEY Mulsanne Mulsanne 03/2010 => FRONT
    rear
    Right
    Left
    BENTLEY Flying Spur Flying Spur 03/2013 => FRONT
    rear
    Right
    Left

Last product search