Technical data

ASB154.51

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Passive Sensor 1720 Ohm
    Length of cable 1429 mm
    Weight 162 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 8E0927807G
    SEAT 8E0927807G
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    AUDI A4 A4 Serie 2 12/2000 => 12/2004 rear Left / Right
    Right
    AUDI A4 A4 Cabriolet 04/2002 => 12/2005 rear Left / Right
    Right
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008 rear Left / Right
    Right
    AUDI A4 A4 Cabriolet II 01/2006 => 03/2009 rear Left / Right
    Right
    AUDI RS4 RS4 Quattro Cabriolet 05/2006 => 10/2008 rear Right
    AUDI S4 S4 Série 2 03/2003 => 12/2004 rear Left / Right
    Right
    AUDI S4 S4 Cabriolet 02/2004 => 12/2005 rear Right
    Left / Right
    AUDI S4 S4 Série 2 FL 11/2004 => 06/2008 rear Left / Right
    Right
    AUDI S4 S4 Cabriolet II 01/2006 => 03/2009 rear Left / Right
    Right
    SEAT Exeo Exeo 12/2008 => 12/2013 rear Right

Last product search