Technical data

ASB165.13

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor magneto-resistif
    Weight 20 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    VOLVO 30793929
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    VOLVO S60 S60 II 04/2010 => 12/2014 FRONT Left
    Right
    VOLVO S60 S60 II FL 10/2013 => FRONT Right
    Left
    VOLVO S80 S80 II 03/2006 => 10/2013 FRONT Right
    VOLVO S80 S80 II FL 10/2013 => FRONT Right
    VOLVO V70 V70 III 03/2007 => 10/2013 FRONT Right
    VOLVO V70 V70 III FL 10/2013 => 11/2016 FRONT Right
    VOLVO XC 70 XC 70 03/2007 => 05/2010 FRONT Right
    VOLVO XC 70 XC 70 05/2010 => 10/2013 FRONT Right
    VOLVO XC 70 XC 70 FL 09/2013 => 11/2016 FRONT Right
    VOLVO XC 60 XC 60 07/2008 => 10/2013 FRONT Right
    VOLVO XC 60 XC 60 FL 10/2013 => 09/2017 FRONT Right
    Left
    VOLVO V60 V60 09/2010 => 10/2013 FRONT Right
    Left
    VOLVO V60 V60 FL 10/2013 => 06/2018 FRONT Right
    Left
    VOLVO XC70 XC70 II (136) 03/2015 => FRONT Right
    VOLVO XC60 XC60 (156) 10/2015 => 02/2017 FRONT Right

Last product search