Technical data

ASB166.06

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor HALL
    Length of cable 701 mm
    Weight 66 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 4545K0
    P.S.A. 4545K0
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C3 C3 II 11/2005 => 01/2011 rear Left / Right
    CITROEN C3 C3 (A51) 10/2009 => 09/2016 rear Left / Right
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014 rear Left / Right
    CITROEN DS3 DS3 (A55) FL 05/2014 => 01/2016 rear Left / Right
    CITROEN DS3 DS3 01/2012 => 07/2015 rear Left / Right

Last product search