Technical data

ASB170.01

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Weight 18 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 3M5T2B372BC | 3M5T2B372BD | 1223622 | 1225843 | 1481190
    MAZDA BP4K-43-711A | BP4K-43-711B
    VOLVO 30648986 | 30793635
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    FORD Focus Focus C-MAX 06/2003 => 02/2007 rear Left / Right
    FORD Focus Focus II 09/2004 => 12/2007 rear Left / Right
    FORD Focus Focus II Coupé Cabriolet 07/2006 => 04/2008 rear Left / Right
    FORD Focus Focus II FL 12/2007 => 09/2011 rear Left / Right
    FORD Focus Focus II Coupé Cabriolet FL 04/2008 => 05/2012 rear Left / Right
    FORD Focus FOCUS II (DA_, HCP) 10/2008 => 03/2010 rear Left / Right
    FORD Focus FOCUS C-MAX 09/2005 => 03/2007 rear Left / Right
    FORD Galaxy Galaxy II (CA1) 04/2006 => 06/2010 rear Left / Right
    FORD Galaxy Galaxy II FL (CA1) 03/2010 => 04/2015 rear Left / Right
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010 rear Left / Right
    FORD Mondeo Mondeo IV FL (CA2) 09/2010 => 12/2014 rear Left / Right
    FORD Connect Transit Connect TC7 05/2002 => 06/2006 rear Left / Right
    FORD Connect Transit Connect TC7 FL 06/2006 => 10/2013 rear Left / Right
    FORD S-Max S-Max 04/2006 => 06/2010 rear Left / Right
    FORD S-Max S-Max FL 03/2010 => 03/2015 rear Left / Right
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010 rear Left / Right
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015 rear Left / Right
    FORD C-Max C-Max II FL (CEU) 04/2015 => rear Left / Right
    FORD C-Max C-MAX II Van 12/2010 => rear Left / Right
    FORD C-Max C-MAX II Van 03/2015 => rear Left / Right
    FORD Kuga Kuga 04/2008 => 11/2012 rear Left / Right
    FORD GRAND GRAND C-MAX Van 12/2010 => rear Left / Right
    MAZDA Mazda 3 Mazda 3 06/2003 => 02/2006 rear Right
    Left
    Left / Right
    MAZDA Mazda 3 Mazda 3 FL 03/2006 => 07/2009 rear Left / Right
    MAZDA Mazda 3 Mazda 3 II 12/2008 => 10/2011 rear Left / Right
    MAZDA Mazda 3 Mazda 3 II FL 11/2011 => 07/2013 rear Left / Right
    MAZDA Mazda 5 Mazda 5 02/2005 => 12/2007 rear Left / Right
    MAZDA Mazda 5 Mazda 5 FL 09/2007 => 10/2010 rear Left / Right
    MAZDA Mazda 5 Mazda 5 II 06/2010 => 02/2015 rear Left / Right
    VOLVO C70 C70 CC 01/2006 => 04/2014 rear Left / Right
    VOLVO S40 S40 03/2004 => 06/2012 rear Left / Right
    VOLVO V50 V50 03/2004 => 06/2012 rear Left / Right
    VOLVO C30 C30 10/2006 => 12/2012 rear Left / Right
    VOLVO C30 C30 Electric 12/2010 => 12/2013 rear Left / Right

Last product search