Technical data

ASB180.01

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Length of cable 810 mm
    Weight 81 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    LAND ROVER LR024202 | LR071974
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    LAND ROVER Discovery Discovery Sport 09/2014 => 05/2019 FRONT Left / Right
    LAND ROVER Discovery DISCOVERY SPORT (L550) 12/2017 => FRONT Left / Right
    LAND ROVER Range Rover Range Rover Evoque 03/2011 => 06/2015 FRONT Left / Right
    LAND ROVER Range Rover Range Rover Evoque FL 06/2015 => 05/2019 FRONT Left / Right
    LAND ROVER Range Rover RANGE ROVER EVOQUE (L538) 08/2017 => FRONT Left / Right
    LAND ROVER Range Rover RANGE ROVER EVOQUE Décapotable (L538) 08/2017 => FRONT Left / Right

Last product search