Technical data

ASB186.04

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Active Sensor Oui
    Length of cable 1125 mm
    Weight 112 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    JEEP 56041 317AB | 56041 317AC
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    JEEP Grand Cherokee Grand Cherokee 01/1993 => 07/2000 FRONT Left
    JEEP Grand Cherokee Grand Cherokee WJ/G 08/2000 => 04/2003 FRONT Left
    JEEP Grand Cherokee Grand Cherokee 09/2002 => 05/2005 FRONT Left
    JEEP Grand Cherokee Grand Cherokee 03/2008 => 03/2011 FRONT Left

Last product search