Technical data

ASB190.01

Wheel Speed Sensor

  • Visual(s)

  • Main features

    Main features
    Passive Sensor Oui
    Length of cable 735 mm
    Weight 113 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 96473221 | 96534910 | 96959997
    DAEWOO 96473221 | 96534910
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CHEVROLET Kalos Kalos (T250) 01/2005 => 05/2008 FRONT Left
    CHEVROLET Aveo Aveo T250/1 01/2005 => 05/2008 FRONT Left
    CHEVROLET Aveo Aveo T250/2 03/2008 => 02/2011 FRONT Left
    CHEVROLET Aveo Aveo T300 06/2011 => 12/2015 FRONT Left
    CHEVROLET Aveo AVEO 3/5 portes (T250, T255) | KALOS 04/2008 => FRONT Left
    CHEVROLET Aveo AVEO 3/5 portes (T250, T255) | KALOS 06/2006 => FRONT Left
    CHEVROLET Aveo AVEO 3/5 portes (T200) 01/2005 => 05/2008 FRONT Left
    CHEVROLET Aveo AVEO 3/5 portes (T200) 01/2004 => 05/2008 FRONT Left
    CHEVROLET Aveo AVEO A trois volumes (T200) 05/2003 => 01/2007 FRONT Left
    CHEVROLET Aveo AVEO A trois volumes (T200) 10/2004 => 05/2006 FRONT Left
    CHEVROLET Aveo AVEO 3/5 portes (T250, T255) | KALOS 06/2006 => 05/2008 FRONT Left
    DAEWOO Kalos Kalos (T200) 09/2002 => 07/2005 FRONT Left
    DAEWOO Kalos KALOS A trois volumes (KLAS) 11/2002 => 12/2004 FRONT Left
    DAEWOO Kalos KALOS (KLAS) 02/2003 => FRONT Left
    DAEWOO Kalos KALOS (KLAS) 11/2002 => 12/2004 FRONT Left

Last product search