Technical data

AXK1100

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 10 mm
    Dc 24 mm
    Dw 2 mm
    Lw 4.5 mm
    Bearing ring (washer) AS AS1100
    Bearing ring (inner ring) WS WS81100
    Bearing ring (outer ring) GS GS81100
    Ea 21.7 mm
    Eb 12.3 mm
    Cage assembly mass 0.0028 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 9.15 kN
    C0a 25.3 kN
    Nlim (grease) 3,500 Tr/min
    Nlim (oil) 14,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 8.5 Hz
    Characteristic outer ring frequency, BPF0 7 Hz
    Characteristic inner ring frequency, BPFI 7 Hz

Last product search