Technical data

AXK1101

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 12 mm
    Dc 26 mm
    Dw 2 mm
    Lw 4.5 mm
    Bearing ring (washer) AS AS1101
    Bearing ring (inner ring) WS WS81101
    Bearing ring (outer ring) GS GS81101
    Ea 23.7 mm
    Eb 14.3 mm
    Cage assembly mass 0.003 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 9.85 kN
    C0a 28.9 kN
    Nlim (grease) 3,300 Tr/min
    Nlim (oil) 13,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 9.5 Hz
    Characteristic outer ring frequency, BPF0 8 Hz
    Characteristic inner ring frequency, BPFI 8 Hz

Last product search