Technical data

AXK1102

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 15 mm
    Dc 28 mm
    Dw 2 mm
    Lw 4.5 mm
    Bearing ring (washer) AS AS1102
    Bearing ring (inner ring) WS WS81102
    Bearing ring (outer ring) GS GS81102
    Ea 26.5 mm
    Eb 17.2 mm
    Cage assembly mass 0.0035 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 11.3 kN
    C0a 36 kN
    Nlim (grease) 2,800 Tr/min
    Nlim (oil) 11,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 10.92 Hz
    Characteristic outer ring frequency, BPF0 10 Hz
    Characteristic inner ring frequency, BPFI 10 Hz

Last product search