Technical data

AXK1103

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 17 mm
    Dc 30 mm
    Dw 2 mm
    Lw 4.5 mm
    Bearing ring (washer) AS AS1103
    Bearing ring (inner ring) WS WS81103
    Bearing ring (outer ring) GS GS81103
    Ea 28.5 mm
    Eb 19.2 mm
    Cage assembly mass 0.004 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 11.9 kN
    C0a 39.5 kN
    Nlim (grease) 2,500 Tr/min
    Nlim (oil) 10,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 11.92 Hz
    Characteristic outer ring frequency, BPF0 11 Hz
    Characteristic inner ring frequency, BPFI 11 Hz

Last product search