Technical data

AXK1104

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 20 mm
    Dc 35 mm
    Dw 2 mm
    Lw 4.8 mm
    Bearing ring (washer) AS AS1104
    Bearing ring (inner ring) WS WS81104
    Bearing ring (outer ring) GS GS81104
    Ea 31.3 mm
    Eb 21.3 mm
    Cage assembly mass 0.005 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 13.2 kN
    C0a 46.5 kN
    Nlim (grease) 2,100 Tr/min
    Nlim (oil) 8,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 13.15 Hz
    Characteristic outer ring frequency, BPF0 12 Hz
    Characteristic inner ring frequency, BPFI 12 Hz

Last product search