Technical data

AXK1105

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 25 mm
    Dc 42 mm
    Dw 2 mm
    Lw 4.8 mm
    Bearing ring (washer) AS AS1105
    Bearing ring (inner ring) WS WS81105
    Bearing ring (outer ring) GS GS81105
    Ea 39.4 mm
    Eb 29.5 mm
    Cage assembly mass 0.007 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 14.6 kN
    C0a 58 kN
    Nlim (grease) 1,800 Tr/min
    Nlim (oil) 7,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 17.22 Hz
    Characteristic outer ring frequency, BPF0 15 Hz
    Characteristic inner ring frequency, BPFI 15 Hz

Last product search