Technical data

AXK1106

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 30 mm
    Dc 47 mm
    Dw 2 mm
    Lw 4.8 mm
    Bearing ring (washer) AS AS1106
    Bearing ring (inner ring) WS WS81106
    Bearing ring (outer ring) GS GS81106
    Ea 44.4 mm
    Eb 34.5 mm
    Cage assembly mass 0.008 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 16.3 kN
    C0a 69.5 kN
    Nlim (grease) 1,500 Tr/min
    Nlim (oil) 6,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 19.72 Hz
    Characteristic outer ring frequency, BPF0 18 Hz
    Characteristic inner ring frequency, BPFI 18 Hz

Last product search