Technical data

AXK1107

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 35 mm
    Dc 52 mm
    Dw 2 mm
    Lw 4.8 mm
    Bearing ring (washer) AS AS1107
    Bearing ring (inner ring) WS WS81107
    Bearing ring (outer ring) GS GS81107
    Ea 49.4 mm
    Eb 39.5 mm
    Cage assembly mass 0.01 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 17.8 kN
    C0a 81.5 kN
    Nlim (grease) 1,400 Tr/min
    Nlim (oil) 5,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 22.22 Hz
    Characteristic outer ring frequency, BPF0 21 Hz
    Characteristic inner ring frequency, BPFI 21 Hz

Last product search