Technical data

AXK1109

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 45 mm
    Dc 65 mm
    Dw 3 mm
    Lw 5.8 mm
    Bearing ring (washer) AS AS1109
    Bearing ring (inner ring) WS WS81109
    Bearing ring (outer ring) GS GS81109
    Ea 62.4 mm
    Eb 50.5 mm
    Cage assembly mass 0.02 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 29.8 kN
    C0a 128 kN
    Nlim (grease) 1,100 Tr/min
    Nlim (oil) 4,300 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 18.82 Hz
    Characteristic outer ring frequency, BPF0 18 Hz
    Characteristic inner ring frequency, BPFI 18 Hz

Last product search