Technical data

AXK1110

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 50 mm
    Dc 70 mm
    Dw 3 mm
    Lw 5.8 mm
    Bearing ring (washer) AS AS1110
    Bearing ring (inner ring) WS WS81110
    Bearing ring (outer ring) GS GS81110
    Ea 67.4 mm
    Eb 55.5 mm
    Cage assembly mass 0.02 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 31.5 kN
    C0a 143 kN
    Nlim (grease) 1,000 Tr/min
    Nlim (oil) 3,900 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 20.48 Hz
    Characteristic outer ring frequency, BPF0 20 Hz
    Characteristic inner ring frequency, BPFI 20 Hz

Last product search