Technical data

AXK1111

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 55 mm
    Dc 78 mm
    Dw 3 mm
    Lw 6.8 mm
    Bearing ring (washer) AS AS1111
    Bearing ring (inner ring) WS WS81111
    Bearing ring (outer ring) GS GS81111
    Ea 74.9 mm
    Eb 61 mm
    Cage assembly mass 0.03 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 38 kN
    C0a 186 kN
    Nlim (grease) 900 Tr/min
    Nlim (oil) 3,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 22.65 Hz
    Characteristic outer ring frequency, BPF0 22 Hz
    Characteristic inner ring frequency, BPFI 22 Hz

Last product search