Technical data

AXK1112

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 60 mm
    Dc 85 mm
    Dw 3 mm
    Lw 7.8 mm
    Bearing ring (washer) AS AS1112
    Bearing ring (inner ring) WS WS81112
    Bearing ring (outer ring) GS GS81112
    Ea 81.9 mm
    Eb 66 mm
    Cage assembly mass 0.04 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 44.5 kN
    C0a 234 kN
    Nlim (grease) 800 Tr/min
    Nlim (oil) 3,200 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 24.65 Hz
    Characteristic outer ring frequency, BPF0 24 Hz
    Characteristic inner ring frequency, BPFI 24 Hz

Last product search