Technical data

AXK1113

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 65 mm
    Dc 90 mm
    Dw 3 mm
    Lw 7.8 mm
    Bearing ring (washer) AS AS1113
    Bearing ring (inner ring) WS WS81113
    Bearing ring (outer ring) GS GS81113
    Ea 86.9 mm
    Eb 71 mm
    Cage assembly mass 0.04 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 46.5 kN
    C0a 254 kN
    Nlim (grease) 750 Tr/min
    Nlim (oil) 3,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 26.32 Hz
    Characteristic outer ring frequency, BPF0 26 Hz
    Characteristic inner ring frequency, BPFI 26 Hz

Last product search