Technical data

AXK1115

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 75 mm
    Dc 100 mm
    Dw 4 mm
    Lw 7.8 mm
    Bearing ring (washer) AS AS1115
    Bearing ring (inner ring) WS WS81115
    Bearing ring (outer ring) GS GS81115
    Ea 96.4 mm
    Eb 80.5 mm
    Cage assembly mass 0.06 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 55 kN
    C0a 266 kN
    Nlim (grease) 700 Tr/min
    Nlim (oil) 2,700 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 22.11 Hz
    Characteristic outer ring frequency, BPF0 21 Hz
    Characteristic inner ring frequency, BPFI 21 Hz

Last product search