Technical data

AXK1118

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 90 mm
    Dc 120 mm
    Dw 4 mm
    Lw 9.8 mm
    Bearing ring (washer) AS AS1118
    Bearing ring (inner ring) WS WS81118
    Bearing ring (outer ring) GS GS81118
    Ea 116.4 mm
    Eb 96.5 mm
    Cage assembly mass 0.09 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 71 kN
    C0a 390 kN
    Nlim (grease) 600 Tr/min
    Nlim (oil) 2,300 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 26.61 Hz
    Characteristic outer ring frequency, BPF0 24 Hz
    Characteristic inner ring frequency, BPFI 24 Hz

Last product search