Technical data

AXK1120

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 100 mm
    Dc 135 mm
    Dw 4 mm
    Lw 11.8 mm
    Bearing ring (washer) AS AS1120
    Bearing ring (inner ring) WS WS81120
    Bearing ring (outer ring) GS GS81120
    Ea 131.4 mm
    Eb 107.5 mm
    Cage assembly mass 0.11 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 90.5 kN
    C0a 550 kN
    Nlim (grease) 500 Tr/min
    Nlim (oil) 2,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 29.86 Hz
    Characteristic outer ring frequency, BPF0 28 Hz
    Characteristic inner ring frequency, BPFI 28 Hz

Last product search