Technical data

AXK1122

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 110 mm
    Dc 145 mm
    Dw 4 mm
    Lw 11.8 mm
    Bearing ring (washer) AS AS1122
    Bearing ring (inner ring) WS WS81122
    Bearing ring (outer ring) GS GS81122
    Ea 139.4 mm
    Eb 115.5 mm
    Cage assembly mass 0.12 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 93.5 kN
    C0a 590 kN
    Nlim (grease) 480 Tr/min
    Nlim (oil) 1,900 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 31.86 Hz
    Characteristic outer ring frequency, BPF0 30 Hz
    Characteristic inner ring frequency, BPFI 30 Hz

Last product search