Technical data

AXK1124

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 120 mm
    Dc 155 mm
    Dw 4 mm
    Lw 11.8 mm
    Bearing ring (washer) AS AS1124
    Bearing ring (inner ring) WS WS81124
    Bearing ring (outer ring) GS GS81124
    Ea 149.4 mm
    Eb 125.5 mm
    Cage assembly mass 0.13 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 99 kN
    C0a 650 kN
    Nlim (grease) 430 Tr/min
    Nlim (oil) 1,700 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 34.36 Hz
    Characteristic outer ring frequency, BPF0 33 Hz
    Characteristic inner ring frequency, BPFI 33 Hz

Last product search