Technical data

AXK1126

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 130 mm
    Dc 170 mm
    Dw 5 mm
    Lw 13.8 mm
    Bearing ring (washer) AS AS1126
    Bearing ring (inner ring) WS WS81126
    Bearing ring (outer ring) GS GS81126
    Ea 164 mm
    Eb 136 mm
    Cage assembly mass 0.2 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 140 kN
    C0a 900 kN
    Nlim (grease) 400 Tr/min
    Nlim (oil) 1,600 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 30 Hz
    Characteristic outer ring frequency, BPF0 31 Hz
    Characteristic inner ring frequency, BPFI 31 Hz

Last product search