Technical data

AXK1132

Thrust needle roller bearing cages

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Dc1 160 mm
    Dc 200 mm
    Dw 5 mm
    Lw 13.8 mm
    Bearing ring (washer) AS AS1132
    Bearing ring (inner ring) WS WS81132
    Bearing ring (outer ring) GS GS81132
    Ea 194.2 mm
    Eb 166 mm
    Cage assembly mass 0.25 kg
    Brand NTN
  • Product performance

    Product performance
    Ca 154 kN
    C0a 1,070 kN
    Nlim (grease) 330 Tr/min
    Nlim (oil) 1,300 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.5 Hz
    Characteristic rolling element frequency, BSF 36.02 Hz
    Characteristic outer ring frequency, BPF0 37 Hz
    Characteristic inner ring frequency, BPFI 37 Hz

Last product search