Technical data

BAC340.02

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    Weight 154 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 91512268 | 91537167
    PEUGEOT 2041-22 | 2041-31
    RENAULT 7700625461 | 7701348915
    TALBOT 2041-22 | 7910011860
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN C15 C15 10/1984 => 12/2005
    CITROEN LN LNA 10/1978 =>
    CITROEN Visa Visa 10/1978 =>
    PEUGEOT 104 104 07/1972 => 05/1988
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 205 205 08/1987 => 09/1998
    RENAULT R14 R14 04/1976 =>
    TALBOT Samba Samba 01/1981 =>

Last product search