Technical data

BAC340.03

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    Weight 132 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 2041-60 | 2041-67
    FIAT 9609088280 | 9609088288 | 9617860880
    MG GRB90257 | UTJ100100
    PEUGEOT 2041-60 | 2041-67
    ROVER GRB90250 | GRB90257 | UTJ100100
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996
    RENAULT R14 R14 04/1976 =>
    RENAULT R15 R15 09/1971 =>
    RENAULT R17 R17 07/1971 =>
    RENAULT R18 R18 09/1977 =>
    RENAULT R19 R19 Phase 1 07/1988 => 04/1992
    RENAULT R20 R20 12/1975 =>
    RENAULT R21 R21 (X48) 03/1986 =>
    RENAULT R25 R25 09/1983 => 10/1993
    RENAULT R30 R30 03/1975 =>
    RENAULT R4 R4 07/1961 =>
    RENAULT R5 R5 01/1972 => 06/1985
    RENAULT R6 R6 10/1968 =>
    RENAULT R9 R9 10/1981 =>
    RENAULT Super 5 Super 5 07/1984 => 12/1996
    RENAULT Thalia Symbol - Thalia Phase I 12/1999 => 09/2008
    RENAULT Trafic Trafic 03/1989 => 09/1994
    RENAULT Trafic Trafic 09/1997 => 03/2001
    RENAULT Trafic Trafic 07/1980 => 02/1989
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007
    RENAULT Twingo Twingo I (X06) 03/1993 => 08/1998
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012

Last product search