Technical data

BAC340.03

CLUTCH RELEASE BEARING

  • Visual(s)

  • Main features

    Main features
    Weight 132 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 2041-60 | 2041-67
    FIAT 9609088280 | 9609088288 | 9617860880
    MG GRB90257 | UTJ100100
    PEUGEOT 2041-60 | 2041-67
    ROVER GRB90250 | GRB90257 | UTJ100100
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN AX AX 09/1986 => 04/1991
    CITROEN AX AX - II 05/1991 => 07/1998
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN C15 C15 10/1984 => 12/2005
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003
    CITROEN Evasion Evasion 07/1994 => 09/1998
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Saxo Saxo 03/1996 => 08/1999
    CITROEN Synergie Synergie 10/1995 => 09/1998
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN XM XM série 1 05/1989 => 06/1994
    CITROEN XM XM série 2 07/1994 => 07/2001
    CITROEN Xsara Xsara 07/1997 => 08/2000
    CITROEN ZX ZX 03/1991 => 07/1998
    FIAT Scudo Scudo 07/1995 => 12/2003
    FIAT Ulysse Ulysse (U6) 06/1994 => 09/1998
    PEUGEOT 106 106 09/1991 => 03/1996
    PEUGEOT 106 106 - Restyling 03/1996 => 07/2003
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT 305 305 II 08/1982 => 06/1990
    PEUGEOT 306 306 02/1993 => 02/1997
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 309 309 09/1985 => 07/1989
    PEUGEOT 309 309 II 08/1989 => 08/1994
    PEUGEOT 405 405 06/1987 => 06/1992
    PEUGEOT 405 405 - Restyling 07/1992 => 10/1996
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 605 605 10/1989 => 06/1994
    PEUGEOT 605 605 - Restyling 07/1994 => 05/1999
    PEUGEOT 806 806 07/1994 => 09/1998
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002

Last product search